Pakistan - English

Signify Copenhagen City Comfort LED large, center 3/4" thread, Urban road & street light, 69 W, D460 mm; H354 mm, 11399 lm, 4000 K, CRI70, Distribution wide, Interact Ready, CLO, Safety class II, IP66, MSP, SRG6-10

BDS862 LED120/740 II MDW GW CLO SRTB 10

New

Product Description

center 3/4" thread, Urban road & street light, D460 mm; H354 mm, Polyethylene, Housing Glow, bracket RAL 9007, Signal white (RAL9003), Gray aluminum (RAL9007), Marine salt protected coating, Sensor ready driver Interact System ready, 11399 lm, 69 W, 149 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires

Order code: 919008639062
Full order code: 872016977002700

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product