Pakistan - English

Signify BSP794 | CLASSICSTREET SUSPENDED, LED63 | LED module 6300 lm, 740 neutral white, Power supply unit with DALI interface, Safety class I, Distribution medium 70, Flat glass, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Suspension set simple, standard

BSP794 LED63-4S/740 DM70 MK-BK FG BK D9

New

Product Description

Urban road & street light, Aluminum, Black, Suspension set simple, standard, Power supply unit with DALI interface, 4288 lm, 40 W, 107 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector

Order code: 912300060037
Full order code: 871951423355300

Specifications

  • Lamp family code
    LED63 [LED module 6300 lm]
  • Light source replaceable