Pakistan - English

Signify BDP794 | CLASSICSTREET TOP, LED53 | LED module 5300 lm, 740 neutral white, Power supply unit regulating external with constant light output, Safety class II, Distribution wide 10, Flat glass, Black, Constant light output and DynaDimmer fixed presets version 2, Surge protection level until 10 kV differential mode and 10 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 60 mm

BDP794 LED53-4S/740 II DW10 MK-WH FG BK

New

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit regulating external with constant light output, Constant light output and DynaDimmer fixed presets version 2, 3796 lm, 32 W, 119 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Order code: 912300023859
Full order code: 871869911689700

Specifications

  • Lamp family code
    LED53 [LED module 5300 lm]
  • Light source replaceable