Pakistan - English

Signify BDP794 | CLASSICSTREET TOP, LED53 | LED module 5300 lm, 740 neutral white, Power supply unit (On/Off), Safety class II, Distribution symmetrical 50, Glass frosted, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 76 mm

BDP794 LED53-4S/740 PSU II DS50 MK-WH GF

New

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 76 mm, Power supply unit (On/Off), 3348 lm, 33 W, 101 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Order code: 912300023851
Full order code: 871869911681100

Specifications

  • Lamp family code
    LED53 [LED module 5300 lm]
  • Light source replaceable
    No