Pakistan - English

Signify CitySoul gen2 LED Large

CitySoul LED gen2: a versatile identity

New
Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

CitySoul LED gen2 is one of our most versatile and iconic luminaires, designed to bring elegance, efficiency, and ambience to every cityscape. Its rounded, minimalist form with seamless bracket transitions creates a coherent identity across residential areas, main roads, and vibrant city centers. This modular family offers multiple sizes, mounting, and bracket options—giving lighting designers the flexibility to adapt to any urban environment without compromising on aesthetics. Powered by our proven LEDGINE-O platform and now enhanced with the innovative LEDGINE-P for even higher efficacy, CitySoul LED gen2 delivers the right light, exactly where it’s needed. Application-specific optics ensure safety, comfort, and reduced energy use, while dedicated light recipes preserve dark skies and support healthier ecosystems. With one or two System Ready (SR) sockets, CitySoul LED gen2 is fully prepared for connected lighting and advanced control platforms such as Interact, helping municipalities unlock further energy savings, operational insights, and long-term sustainability.

Benefits

  • One coherent, integrated design concept for luminaires, brackets and poles

  • The latest LEDGINE-P platform delivers even higher efficacy, enabling municipalities to significantly reduce operating costs

Features

  • Compatible with existing CitySoul pole and bracket ranges

  • A broad range of elegant, dedicated and complete sets, including poles and brackets, a tiltable option, double post-top and catenary versions

Applications

  • City centers
  • Parks and plazas
  • Road and street
  • Commercial districts

Downloads