Pakistan - English

Signify CitySoul gen2 LED Large, Urban road & street light, 92 W, 10080 lm, 3000 K, CRI80, DALI, Distribution medium 50, Safety class II, IP66, STD

BPP531 LED120-4S/830 II DM50 SRT IACZ-4-

New

Product Description

Urban road & street light, Aluminum, Gray, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 10080 lm, 92 W, 110 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection level, Screw connection block

Order code: 912300024413
Full order code: 871869987870200

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
  • Light source replaceable