Pakistan - English

Signify CityMood, Urban road & street light, 26.1 W, 2550 lm, 2200 K, CRI70, Distribution symmetrical 50, Safety class II, IP66, SL-PDR, STD

BSP672 LED30/722 FG II DS50 G1 SRT SRB B

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Black, Single layer powder coating, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface, 2550 lm, 26.1 W, 98 lm/W, 2200 K, (0.520,0.4156) SDCM<5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Connection unit 5-pole

Order code: 912300060516
Full order code: 872016956851800

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]