Pakistan - English

Signify CityMood, Urban road & street light, 39.4 W, 5220 lm, 2700 K, CRI70, Distribution medium 50, Safety class II, IP66, SL-PDR, STD

BSP672 LED60/727 FG II DM50 G1 SRT BK

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Black, Single layer powder coating, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface, 5220 lm, 39.4 W, 133 lm/W, 2700 K, (0.4577,0.4098) SDCM<5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Connection unit 5-pole

Order code: 912300060515
Full order code: 872016956850100

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]