Pakistan - English

Signify CityClassic gen2, Urban road & street light, 23.5 W, 2520 lm, 3000 K, CRI80, DALI, Distribution symmetrical 50, Safety class II, IP66, MSP, SRG6-6

BDP512 LED30-4S/830 PSDD II DS50 GR MSP

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Marine salt protected coating, Post-top for diameter 76 mm, Power supply unit with DynaDimmer, 2520 lm, 23.5 W, 107 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 5.0 m without plug, Connection unit 5-pole

Order code: 912300060291
Full order code: 872016904685600

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable