Pakistan - English

Signify CityClassic gen2, Urban road & street light, 23.5 W, 2460 lm, 3000 K, CRI80, DALI, Distribution medium 12, Safety class II, IP66, SRG6-6

BDP510 LED30/830 DM12 BL2 II D11 GR-900

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Post-top for diameter 76 mm, Power supply unit with DALI interface, 2460 lm, 23.5 W, 105 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 912300060143
Full order code: 871951424222700

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable