Pakistan - English

Signify CityClassic gen2, Urban road & street light, 18.4 W, 2460 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution narrow 10, Safety class II, IP66, SRG6-6

BDP510 LED30/740 DN10 II D24 DDF2 GR-900

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Post-top for diameter 76 mm, Power supply unit with DALI interface, DynaDimmer with fixed presets version 2, 2460 lm, 18.4 W, 134 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 912300060141
Full order code: 871951424220300

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable