Pakistan - English

Signify CityCharm fluid, Urban road & street light, 14.2 W, 1680 lm, 3000 K, CRI70, Distribution medium, Safety class I, IP66, STD

BDS492 LED20/730 PSU I DM GRB GR N 60

New

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 1680 lm, 14.2 W, 118 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK11 | 50 J vandal-resistant, Safety class I, Standard surge protection level, Cable 0.5 m with cable connector, Flying leads/wires

Order code: 912300060273
Full order code: 872016903933900

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
  • Light source replaceable