Pakistan - English

Signify CityCharm fluid, Urban road & street light, 43.5 W, 5390 lm, 3000 K, CRI70, DALI, Distribution medium PCN (protection Ciel Nocturne - Dark Sky) France, Safety class II, IP66

BDS492 LED70/730 II DM-PCN GRB GR 60 C6

New

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI interface, 5390 lm, 43.5 W, 124 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Distribution medium PCN (protection Ciel Nocturne - Dark Sky) France, IP66 | Dust penetration-protected, jet-proof, IK11 | 50 J vandal-resistant, Safety class II, Surge protection level until high voltage v in kV -differential mode + electro static discharge protection kV, Cable 6.0 m without plug, Flying leads/wires

Order code: 912300060042
Full order code: 871951423705600

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]
  • Light source replaceable