Pakistan - English

Signify CityCharm Cordoba, Urban road & street light, 22 W, 2117 lm, 3000 K, CRI70, Asymmetrical, Safety class II, IP66

BDS490 CG25-/730 II A GR D11 76

New

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 76 mm, Power supply unit regulating, 2117 lm, 22 W, 96 lm/W, 3000 K, (0.430, 0.400) SDCM <3, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Order code: 910505017425
Full order code: 871869693920800

Specifications

  • Lamp family code
    CG25 [LED module, system flux 2500 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]