Pakistan - English

Signify CityCharm Cone, Urban road & street light, 53 W, 5670 lm, 3000 K, CRI80, Symmetrical, Safety class I, IP66

BDS491 LED70-/830 I S GRB GR 60

New

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating, 5670 lm, 53 W, 107 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Order code: 912300024687
Full order code: 871951420195800

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]
  • Light source replaceable