Signify TubePoint gen3, Tunnel light, 603 W, 102882 lm, 4000 K, DALI, Distribution medium 11, Distribution medium version 11 Peformance (for 5050), Safety class I
BGP248 LED1200-1P/740 PSD DM11P DGR C5M
New
Product Description
Tunnel light, Aluminium, Gray, Mounting bracket, Power supply unit with DALI interface, 102882 lm, 603 W, 171 lm/W, 4000 K, (0.382, 0.380) SDCM <5, Distribution medium 11, Distribution medium version 11 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 5-pole Wieland/Adels compatible
Specifications
- Lamp family code LED1200 [LED module 120000 lm]
- Number of gear units 4 units
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years