Pakistan - English

Signify TubePoint gen3, Tunnel light, 302.3 W, 51982 lm, 4000 K, DALI, Distribution medium 11, Distribution medium version 11 Peformance (for 5050), Safety class I

BGP246 LED600-1P/740 PSD DM11P DGR C5M-H

New

Product Description

Tunnel light, Aluminium, Gray, Mounting bracket, Power supply unit with DALI interface, 51982 lm, 302.3 W, 172 lm/W, 4000 K, (0.382, 0.380) SDCM <5, Distribution medium 11, Distribution medium version 11 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 912300060791
Full order code: 872110336925300

Specifications

  • Lamp family code
    LED600 [LED module 60000 lm]
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product