Philips Coreline tempo large, Floodlight, 209 W, 30000 lm, 4000 K, CRI70, Optiflux asymmetrical axis angle 52°, IP66
BVP130 LED300-4S/740 OFA52
Product Description
Floodlight, Aluminum, Grey, Power supply unit (On/Off), 30000 lm, 209 W, 139 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Optiflux asymmetrical axis angle 52°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector
Specifications
- Lamp family code LED300 [LED module 30000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified