Pakistan - English

Signify Iridium gen4, Road & street light, 39.5 W, 5332 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class II, IP66, SRG6-6

BGP501 LED65-4S/740 II GF DM11 GR CO CLO

New

Product Description

Road & street light, Aluminum, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5332 lm, 39.5 W, 135 lm/W, 4000 K, 70, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 15 m without plug, Connection unit 5-pole

Order code: 910925867314
Full order code: 871951410573700

Specifications

  • Lamp family code
    LED65-4S [LED module, system flux 6600 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Gear
    EBD [Electronic regulating DALI]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product