Pakistan - English

Signify ClearWay gen2, Road & street light, 32 W, 4576 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 12, Safety class II, IP66

BGP307 LED54-4S/740 II DM12 CLL CLO-DDF2

New

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 2, 4576 lm, 32 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug 2-pole, Push-in connector 5-pole

Order code: 910925868883
Full order code: 871951473829400

Specifications

  • Lamp family code
    LED54 [LED module 5400 lm]
  • Light source replaceable