Pakistan - English

Signify ClearWay gen2, Road & street light, 26.5 W, 3026 lm, 3000 K, CRI80, Distribution medium 12, Safety class II, IP66

BGP307 LED35-4S/830 II DM12 CLL CLO 48/6

New

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit regulating, Constant light output, 3026 lm, 26.5 W, 114 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI80, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug 2-pole, Push-in connector 5-pole

Order code: 910925868876
Full order code: 871951473822500

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
  • Light source replaceable