Pakistan - English

Signify ClearWay gen2, Road & street light, 15.6 W, 2136 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 12, Safety class II, IP66

BGP307 LED25-4S/740 II DM12 CLL CLO D18

New

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit regulating, Constant light output, 2136 lm, 15.6 W, 137 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug 2-pole, Push-in connector 5-pole

Order code: 910925868863
Full order code: 871951473809600

Specifications

  • Lamp family code
    LED25 [LED Module 2500 lm]
  • Light source replaceable