Pakistan - English

Signify ClearWay gen2, Road & street light, 27.5 W, 3780 lm, 4000 K, CRI70, Internal (no external connection), Distribution extra wide 10, Safety class II, IP66

BGP307 LED45-4S/740 II DX10 D11 48/76S

New

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 76 mm, Power supply unit regulating, 3780 lm, 27.5 W, 137 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925867801
Full order code: 871951411996300

Specifications

  • Lamp family code
    LED45 [LED Module 4500 lm]
  • Light source replaceable