Pakistan - English

Signify ClearWay gen2, Road & street light, 62 W, 9030 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66

BGP307 LED109/740 II DM11 SR C10

New

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, 9030 lm, 62 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 15 m without plug, Push-in connector 5-pole

Order code: 910925865703
Full order code: 871869944968100

Specifications

  • Lamp family code
    LED109 [LED module 10900 lm]
  • Light source replaceable