Pakistan - English

Signify ClearWay gen2, Road & street light, 79 W, 10920 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class I, IP66

BGP307 LED130-4S/740 I DM11 DDF2 D18 48/

New

Product Description

Road & street light, Aluminum die cast, Grey, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 2, 10920 lm, 79 W, 138 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865551
Full order code: 871869944818900

Specifications

  • Lamp family code
    LED130 [LED module 13000 lm]
  • Light source replaceable