Pakistan - English

Signify ClearWay gen2, Road & street light, 16.2 W, 2175 lm, 3000 K, CRI80, Distribution medium 11, Safety class II, IP66

BGP307 LED25/740 II DM11 CLL C10

New

Product Description

Road & street light, Aluminum die cast, Grey, Spigot for diameter 76 mm, Power supply unit regulating, 2175 lm, 16.2 W, 134 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865419
Full order code: 871869699895300

Specifications

  • Lamp family code
    LED25 [LED Module 2500 lm]
  • Light source replaceable