Pakistan - English

Signify ClearWay gen2, Road & street light, 15.6 W, 2088 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class II, IP66

BGP307 LED25-4S/740 II DM11 CLO-DDF1 D18

New

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 1, 2088 lm, 15.6 W, 134 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug, Push-in connector 5-pole

Order code: 910925865395
Full order code: 871869699872400

Specifications

  • Lamp family code
    LED25 [LED Module 2500 lm]
  • Light source replaceable