Pakistan - English

Signify ClearWay gen2, Road & street light, 14.4 W, 1522.5 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class II, IP66

BGP307 LED18-4S/830 II DM11 CLO-DDF1 D18

New

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 1, 1522.5 lm, 14.4 W, 106 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug, Push-in connector 5-pole

Order code: 910925865379
Full order code: 871869699856400

Specifications

  • Lamp family code
    LED18 [LED module 1800 lm]
  • Light source replaceable