Pakistan - English

Signify ClearWay gen2, Road & street light, 34.5 W, 3741 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class II, IP66

BGP307 LED45-4S/830 II DM11 CLO-DDF2 D18

New

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output and DynaDimmer fixed presets version 2, 3741 lm, 34.5 W, 108 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865223
Full order code: 871869699701700

Specifications

  • Lamp family code
    LED45 [LED Module 4500 lm]
  • Light source replaceable