Pakistan - English

Signify ClearWay gen2, Road & street light, 19.6 W, 2610 lm, 4000 K, CRI70, Distribution medium 50, Safety class II, IP66

BGP307 LED30-4S/740 II DM50 48/60S

New

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 2610 lm, 19.6 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925864597
Full order code: 871869698699800

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable