Philips CoreLine Malaga LED, Road & street light, 38 W, 4984 lm, 3000 K, CRI70, Distribution medium, Safety class II, IP65, SRG4-4
BRP102 LED55/730 II DM
Product Description
Road & street light, Aluminum die cast, Gray, Power supply unit (On/Off), 4984 lm, 38 W, 133 lm/W, 3000 K, (0.41, 0.39) SDCM ≤5, CRI70, Distribution medium, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Push-in connector and pull relief
Specifications
- Lamp family code LED55 [LED module 5500 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years