Pakistan - English

Philips HF-P 118/136 TL-D III 220-240V 50/60 Hz

Product Description

Philips HF-P 118/136 TL-D III 220-240V 50/60 Hz

Order code: 913713031566
Full order code: 872790091164000

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.25 ms
  • Inrush Current Peak (Max)
    18 A
  • Number of Products on MCB (16A Type B) (Nom)
    28

Downloads

Family

Product