Pakistan - English

Philips MASTER, LEDspot, AR111, 50 W, G53, 2700 K, 600 lm, CRI 95, 40000 hour(s)

MAS ExpertColor 10.8-50W 927 AR111 9D

Product Description

MASTER, LEDspot, AR111, 50 W, G53, 2700 K, 600 lm, CRI 95, 40000 hour(s), 55.00 lm/W, EEL G, PF 0.7, Beam angle 9 degree(s), RG1, IP20

Order code: 929003043202
Full order code: 871951433391800

Specifications

  • Cap-Base
    G53
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads