Pakistan - English

Philips MASTER, LEDspot, AR111, 75 W, G53, 4000 K, 950 lm, CRI 95, 40000 hour(s)

MAS ExpertColor 14.8-75W 940 AR111 24D

Product Description

MASTER, LEDspot, AR111, 75 W, G53, 4000 K, 950 lm, CRI 95, 40000 hour(s), 64.00 lm/W, EEL G, PF 0.7, Beam angle 24 degree(s), RG1, IP20

Order code: 929003043002
Full order code: 871951433387100

Specifications

  • Cap-Base
    G53
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years