Pakistan - English

Philips LED, PL-L, 528 mm, 220 V, 26 W, 55W PL-L, 4000 K, 3600 lm, CRI 82, 50000 hour(s)

LED PLL HF 26W 840 4P 2G11 1PK 10/1

New

Product Description

LED, PL-L, 528 mm, 220 V, 26 W, LED alternative to 55W PL-L, 4000 K, 3600 lm, CRI 82, 50000 hour(s), 138 lm/W, 2G11, Beam angle 160 degree(s), Glass, 0 %, SDCM 6, PF 0.5, IP20

Order code: 929004299721
Full order code: 872110311462400

Specifications

  • Cap-Base
    2G11
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product