Philips LED, PL-C, HF/Mains, 148 mm, 9.5 W, 26W PL-C, 3000 K, 4000 K, 6500 K, 1150 lm, 1235 lm, 1150 lm, CRI 80, 30000 hour(s)
CorePro LED PLC 360D 9.5W 3CCT 4P G24q-3
Product Description
LED, PL-C, HF/Mains, 148 mm, 9.5 W, LED alternative to 26W PL-C, 3000 K, 4000 K, 6500 K, 1150 lm, 1235 lm, 1150 lm, CRI 80, 30000 hour(s), 130 lm/W, EEL E, G24q-3, Beam angle 360 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base G24q-3
- Nominal lifetime 30,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 3 years