Pakistan - English

Philips LED HPI, T120, Mains, 220-240 V, 35 W, 65W CFL, 70W HID, E27, 6500 K, 4000 lm, CRI 80, 15000 hour(s)

Corepro LED M 4Klm 35W 865 E27 FR

New

Product Description

LED HPI, T120, Mains, 220-240 V, 35 W, LED alternative to 65W CFL, 70W HID, E27, 6500 K, 4000 lm, CRI 80, 15000 hour(s), 114 lm/W, PF 0.9, Beam angle 180 degree(s), RG1, IP20

Order code: 929004605308
Full order code: 872110309108600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product