Philips LED HPI, T100, Mains, 220-240 V, 28 W, 80W CFL, 100W HID, E27, 6500 K, 3000 lm, CRI 80, 15000 hour(s)
Corepro LED M 3Klm 28W 865 E27 FR
New
Product Description
LED HPI, T100, Mains, 220-240 V, 28 W, LED alternative to 80W CFL, 100W HID, E27, 6500 K, 3000 lm, CRI 80, 15000 hour(s), 107 lm/W, PF 0.9, Beam angle 180 degree(s), RG1, IP20
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years