Pakistan - English

Philips LEDspot, R7S, 100 W, R7s, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Clear Plastic

LED 100W R7S 78mm WH ND SRT4

Product Description

LEDspot, R7S, 100 W, R7s, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Clear Plastic, 132 lm/W, EEL E, PF 0.5, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003791561
Full order code: 872016930197900

Specifications

  • Cap-Base
    R7s
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product