Pakistan - English

Philips LEDspot, R7S, 60 W, R7s, 4000 K, 1000 lm, CRI 80, 15000 hour(s), Clear Plastic

LED 60W R7S 78mm CW ND 1PF SRT4

Product Description

LEDspot, R7S, 60 W, R7s, 4000 K, 1000 lm, CRI 80, 15000 hour(s), Clear Plastic, 142 lm/W, EEL D, PF 0.5, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003791461
Full order code: 872016930191700

Specifications

  • Cap-Base
    R7s
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product