Pakistan - English

Philips CorePro, LEDbulb, P45, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDLusterND6.5-60W P45 E27827FRG

Product Description

CorePro, LEDbulb, P45, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.55, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002029292
Full order code: 871951434768700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product