Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
Xi LED Transformer 30W 24VDC G2929003463302 | 30 | - | - | Fixed | IP20 | Finger-protected | ||
Xi LED Transformer 60W 24VDC G2929003463402 | 60 | - | - | Fixed | IP20 | Finger-protected | ||
Xi LED Transformer 120W 24VDC G2929003463502 | 120 | - | - | Fixed | IP20 | Finger-protected | ||
Xi LED Transformer 250W 24VDC G2929003463702 | 250 | - | - | Fixed | IP20 | Finger-protected | ||
Xi LED Transformer 150W 24VDC G2929003876402 | 150 | - | - | Fixed | IP20 | Finger-protected |
5 items
Product family information
Description
Philips Xitanium Constant Voltage drivers are designed to operate 24VDC LED solutions used both in built-in and independent applications such as shelf lighting, retail display lighting and facade lighting. Xitanium Constant Voltage drivers come with several protection features which guarantee reliable operation and 50,000 hours lifetime. They are specifically designed to ensure great EMI performance, high robustness and safe usage.
Benefits
Provides options for different luminaire designs
Great EMI performance for easy design-in
Features
Class II application
Built in and independent application