Pakistan - English

Philips Xitanium LED Transformer TD 24VDC

Xitanium LED Transformer TD 24VDC G2

Products

Product Compare
30
24
1250
DALI
TD
IP20 | Finger-protected
60
24
2500
DALI
TD
IP20 | Finger-protected
100
24
4166
DALI
TD
IP20 | Finger-protected
200
24
8333
DALI
TD
IP20 | Finger-protected

Product family information

Description

The new Xi LED Transformer TD 24VDC G2 is designed with DALI dimming function to offer an excellent and fluent luminance control experience with strong anti-interference immunity. As a mature digital protocol dedicated to lighting, the new series has maximized compatibility with mainstream building control platforms. Together with the slim housing and independent design, installation is made easy and flexible. This series will deliver outstanding reliability with 50,000 hours.

Benefits

  • Dali 2.0 enables wired digital controls

  • Provides options for different luminaire designs

Features

  • Dali 2.0 with 1-100% dimming

  • Class II application

Applications

  • Retail display lighting
  • Cove lighting
  • Shelf lighting
  • Office lighting

Downloads