Pakistan - English

Philips LED Transformer IP67 220-240V

LED Transformer IP67 220-240V

Products

Product Compare
150
24
6250
Fixed
IP67 | Dust penetration-protected, watertight
300
24
12500
Fixed
IP67 | Dust penetration-protected, watertight
75
12
6250
Fixed
IP67 | Dust penetration-protected, watertight
75
24
3120
Fixed
IP67 | Dust penetration-protected, watertight
100
12
8330
Fixed
IP67 | Dust penetration-protected, watertight
100
24
4170
Fixed
IP67 | Dust penetration-protected, watertight

Product family information

Description

Philips full-electronic constant voltage LED Transformers are designed to operate 24VDC LED solutions used in general applications such as refrigerated display lighting, retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with maximum robustness combined with a long lifetime. Additionally, the IP67 range are designed for outdoor environment applications such as signage and flood lighting.

Benefits

  • SELV operating voltages, ensuring safety even if wiring or LED boards become damaged

  • Energy savings through high efficiency

Features

  • Independent use for Insulation Class I applications

  • Global approbations and certifications

Applications

  • Area and flood lighting
  • Industry lighting
  • Signage lighting

Downloads