Pakistan - English

Philips CoreLine Projector gen2

CoreLine Projector - For every project where light really matters

Products

Product family information

Description

The well-known CoreLine Projector with its latest generation has undergone important design and performance improvement, raising the bar even higher and setting a new standard for track projectors used in retail and hospitality applications.

Benefits

  • Reduced operating costs thanks to energy savings and longer lifetime

  • Great accent lighting affect thanks to strong light output delivered in a high quality manner with lens optics

Features

  • Unobtrusive and compact design in White (RAL9003) or Black (RAL9004) finish

  • 25 degree (accent flood) or 38 degree (accent wide flood) beam spread choices

Applications

  • Small/local Food and Fashion stores
  • Small/local hospitality areas
  • General Indoor where accent lighting is needed
  • Shops
  • Restaurants
  • Atriums
  • Lobbies and Halls
  • Foyers
  • Corridors
  • Hotels

Warning & Safety

  • The luminaire should be mounted outside of arm's reach

  • The luminaire should be installed by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements

Downloads