Pakistan - English

Philips CoreLine Highbay Gen5, 126 W, 20500 lm, 6500 K, DALI, Wide beam, IP65, IK08

BY121P G5 LED200S/865 PSD WB

Product Description

Aluminum die-cast, Grey, Power supply unit with DALI interface, 20500 lm, 126 W, 163 lm/W, 6500 K, (0.316, 0.332) SDCM<5, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole

Order code: 911401630708
Full order code: 871951495581300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product