Philips MSR Gold™ MiniFastFit (Touring/Stage)

MSR Gold™ MiniFastFit – lamp replacement in seconds

Products

Product Compare
1,000
79,300
6000
-
PGJX36
300
22,700
9300
-
PGJX28
575
35,500
7500
-
PGJX28
400
28,000
6700
-
PGJX28
700
48,000
6000
-
PGJX28
700
53,400
5700
-
PGJX28
700
48,000
7200
-
PGJX28

Product family information

Description

Thanks to the specially designed lamp base, the MSR Gold™ MiniFastFit takes just seconds to replace, to help ensure non-stop clubbing entertainment. In addition, the innovative gold plated pins ensure excellent current transfer to prolong lamp and lamp holder lifetimes and thereby reduce lamp replacement costs. Easy handling and small compact fixture designs are allowed by the lamps compact size, while the very short arc provides a high perceived brightness and high beam intensity.

Benefits

  • Lamp replacement in just seconds

  • Easy handling, smaller and lighter fixtures

Features

  • Philips MiniFastFit

  • Compact design

Applications

  • Events
  • Shows
  • Touring/Stage

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads