Pakistan - English

Philips Energy Advantage CDM Lamps with Allstart Technology

Direct retrofit and long life with immediate energy savings

Products

Product Compare
-
-
3950
-
EX39 | Exclusionary Mogul Screw

Product family information

Description

Philips Energy Advantage CDM lamps with AllStart Technology is a high-efficiency protected “O” rated CDM lighting solution that provides energy savings without compromising light quality.

Benefits

  • Reduced maintenance and recycling costs

  • Direct retrofit for both probe and pulse start magnetic ballasts (not suitable for operation on electronic ballasts)

Features

  • Provides crisp, white light

  • Up to 100 lumens per watt

Applications

  • Ideal for high-ceiling industrial, retail and distribution centers as well as outdoor applications.

Warning & Safety

  • R "WARNING:These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads