Pakistan - English

Philips TL Mini consumer products

Small size fluorescent lamp

Products

Product Compare
7.1
380
4000
-
G5
13.1
835
4000
-
G5

Product family information

Description

They come in different wattages and colors with moderate (/33) to good (/827) light quality.

Benefits

  • Long lifetime

  • Energy saving

Features

  • Small diameter tubes

Applications

  • TL Mini /827 (warm white) is ideal for applications where better color rendering and efficacy (than standard colors) are required like e.g. halls, staircase lighting in apartment buildings, kitchens, mirror, cabinet and cupboard lighting.
  • TL Mini Standard color is suitable for applications where color rendering is less important like orientation and emergency lighting.

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads