Philips U-Bent Energy Advantage T8

Energy Saving T8 U-Bent Lamps

Products

Product Compare
25
2,400
3500
-
G13 | Medium Bi-Pin Fluorescent
25
2,400
4100
-
G13 | Medium Bi-Pin Fluorescent
25
2,350
5000
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

Philips Energy Advantage T8 25W U-Bent Lamps are environmentally responsible lamps, featuring energy savings and low mercury.

Benefits

  • Sustainable lighting solution - Reduces the impact on the environment—low mercury and energy efficient.

  • Philips Energy AdvantageT8 U-Bent warranty period: 36 months.

Features

  • Save 7 watts per lamp instantly and up to 25% in system energy costs when compared to a 32WT8 U-Bent.

  • Save over $16.80 in energy costs over the rated average life of the lamp when compared to a 32WT8 U-Bent*

Applications

  • Ideal for applications requiring maximum energy savings.

Downloads